Grove Gear 23YF-1-1.438-140TC-40-L3
Part #:23YF-1-1.438-140TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AB: | 4.07 | AK: | 4.5 |
| LQ: | 4.63 in | D: | 2.69 |
| I: | 3.77 in | BD: | 5.88 |
| H: | 0.53 in | AG: | 4.65 |
| AA: | 8.88 | T: | 1.438 |
| V: | 1.94 in | G: | 1.94 |
| AF: | 0.19 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 1.88 in |
Technical Specifications
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

