Grove Gear 23YF-1-1.438-140TC-40-L4
Part #:23YF-1-1.438-140TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AA: | 8.88 |
| AB: | 4.07 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AG: | 4.65 | H: | 0.53 in |
| D: | 2.69 | BE: | 0.38 in |
| V: | 1.94 in | LQ: | 4.63 in |
| G: | 1.94 | BD: | 5.88 |
| T: | 1.438 | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 2.12 in | AF: | 0.19 |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Model Code: | 23YF | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.04 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

