Grove Gear 23YF-1-1.438-140TC-40-L9
Part #:23YF-1-1.438-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| G: | 1.94 | BE: | 0.38 in |
| AB: | 4.07 | LQ: | 4.63 in |
| I: | 3.77 in | LL: | 2.12 in |
| D: | 2.69 | AA: | 8.88 |
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.438 | P: | 1.88 in |
| AF: | 0.19 | BF: | 0.41 |
| AE2: | 0.56 | AJ: | 5.88 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.04 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

