Grove Gear 23YF-1-1.438-140TC-50-L1
Part #:23YF-1-1.438-140TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.69 |
| LQ: | 4.63 in | I: | 3.77 in |
| G: | 1.94 | P: | 1.88 in |
| AG: | 4.65 | LL: | 2.12 in |
| AA: | 8.88 | V: | 1.94 in |
| AB: | 4.07 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.19 | T: | 1.438 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

