Grove Gear 23YF-1-1.438-140TC-50-L4
Part #:23YF-1-1.438-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AB: | 4.07 |
| AF: | 0.19 | V: | 1.94 in |
| P: | 1.88 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| BD: | 5.88 | AG: | 4.65 |
| H: | 0.53 in | T: | 1.438 |
| BE: | 0.38 in | G: | 1.94 |
| AA: | 8.88 | BF: | 0.41 |
| LL: | 2.12 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 2.69 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Model Code: | 23YF | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

