Grove Gear 23YF-1-1.438-140TC-60-L4
Part #:23YF-1-1.438-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| AF: | 0.19 | BD: | 5.88 |
| I: | 3.77 in | AE2: | 0.56 |
| LQ: | 4.63 in | D: | 2.69 |
| T: | 1.438 | BE: | 0.38 in |
| AA: | 8.88 | BF: | 0.41 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AB: | 4.07 |
| V: | 1.94 in | H: | 0.53 in |
| G: | 1.94 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Assembly: | YF-1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.674 |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

