Grove Gear 23YF-1-1.438-140TC-7.5-L2
Part #:23YF-1-1.438-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | I: | 3.77 in |
| AF: | 0.19 | BF: | 0.41 |
| AK: | 4.5 | LQ: | 4.63 in |
| BD: | 5.88 | AA: | 8.88 |
| AJ: | 5.88 | G: | 1.94 |
| AB: | 4.07 | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
| P: | 1.88 in | T: | 1.438 |
| AE2: | 0.56 | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | 23YF |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Input Bore (C Face): | 0.875 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

