Grove Gear 23YF-1-1.438-140TC-7.5-L3
Part #:23YF-1-1.438-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.19 |
| V: | 1.94 in | I: | 3.77 in |
| BF: | 0.41 | H: | 0.53 in |
| P: | 1.88 in | LQ: | 4.63 in |
| AE2: | 0.56 | G: | 1.94 |
| BD: | 5.88 | T: | 1.438 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AA: | 8.88 | AJ: | 5.88 |
| AG: | 4.65 | AB: | 4.07 |
| D: | 2.69 | AK: | 4.5 |
Technical Specifications
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.47 |
| Model Code: | 23YF | Bore Code: | 23 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

