Grove Gear 23YF-1-1.438-140TC-7.5-L4
Part #:23YF-1-1.438-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.19 |
| T: | 1.438 | G: | 1.94 |
| BE: | 0.38 in | P: | 1.88 in |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AB: | 4.07 | LL: | 2.12 in |
| V: | 1.94 in | BD: | 5.88 |
| AA: | 8.88 | D: | 2.69 |
Technical Specifications
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.47 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

