Grove Gear 23YF-1-1.438-140TC-7.5-L9
Part #:23YF-1-1.438-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 3.77 in |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | BE: | 0.38 in |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| T: | 1.438 | V: | 1.94 in |
| AB: | 4.07 | AK: | 4.5 |
| P: | 1.88 in | G: | 1.94 |
| LQ: | 4.63 in | AA: | 8.88 |
| BD: | 5.88 | D: | 2.69 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Model Code: | 23YF |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 3.47 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

