How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| V: | 1.94 in | G: | 1.94 |
| BF: | 0.41 | LL: | 2.12 in |
| AK: | 4.5 | T: | 1.438 |
| H: | 0.53 in | AA: | 8.88 |
| BD: | 5.88 | BE: | 0.38 in |
| LQ: | 4.63 in | I: | 3.77 in |
| P: | 1.88 in | D: | 2.69 |
| AJ: | 5.88 | AB: | 4.07 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.455 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio: | 80:1 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

