How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.12 in |
| AG: | 4.65 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BF: | 0.41 | P: | 1.88 in |
| BE: | 0.38 in | V: | 1.94 in |
| LQ: | 4.63 in | I: | 3.77 in |
| G: | 1.94 | H: | 0.53 in |
| BD: | 5.88 | D: | 2.69 |
| AF: | 0.19 | T: | 1.438 |
| AK: | 4.5 | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 23 |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

