How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.77 in |
| AG: | 4.65 | AK: | 4.5 |
| LL: | 2.12 in | AB: | 4.07 |
| P: | 1.88 in | BD: | 5.88 |
| AA: | 8.88 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| G: | 1.94 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | T: | 1.438 |
| D: | 2.69 | LQ: | 4.63 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Ratio: | 80:1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.455 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

