How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | LQ1: | 5.06 in |
| AB: | 4.07 | AG: | 4.65 |
| BE1: | 0.5 in | D: | 2.69 |
| AE2: | 0.56 | AA: | 8.88 |
| P: | 1.88 in | AJ: | 7.25 |
| I: | 3.77 in | G: | 1.94 |
| BF: | 0.53 | BD: | 9 |
| T: | 1.438 | AF: | 0.19 |
| AK: | 8.5 | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.08 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 23YF | Series Code: | OE |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 23 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

