Grove Gear 23YF-1-1.438-180TC-10-L1
Part #:23YF-1-1.438-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 3.77 in | AF: | 0.19 |
| AB: | 4.07 | AA: | 8.88 |
| G: | 1.94 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 1.94 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| T: | 1.438 | LQ1: | 5.06 in |
| BD: | 9 | AG: | 4.65 |
| D: | 2.69 | H: | 0.53 in |
| AJ: | 7.25 | P: | 1.88 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 175 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Assembly: | YF-1 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.08 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

