Grove Gear 23YF-1-1.438-180TC-10-L2
Part #:23YF-1-1.438-180TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AE2: | 0.56 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | AK: | 8.5 |
| LL: | 2.12 in | AG: | 4.65 |
| V: | 1.94 in | I: | 3.77 in |
| T: | 1.438 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BD: | 9 | LQ1: | 5.06 in |
| G: | 1.94 | BF: | 0.53 |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Model Code: | 23YF |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.08 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

