Grove Gear 23YF-1-1.438-180TC-10-L9
Part #:23YF-1-1.438-180TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AK: | 8.5 |
| LL: | 2.12 in | AE2: | 0.56 |
| G: | 1.94 | AJ: | 7.25 |
| D: | 2.69 | P: | 1.88 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BD: | 9 | T: | 1.438 |
| AF: | 0.19 | LQ1: | 5.06 in |
| BF: | 0.53 | V: | 1.94 in |
| AA: | 8.88 | H: | 0.53 in |
| BE1: | 0.5 in | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.08 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

