How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 8.5 |
| P: | 1.88 in | G: | 1.94 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 4.07 | D: | 2.69 |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | AG: | 4.65 |
| BD: | 9 | AA: | 8.88 |
| BF: | 0.53 | T: | 1.438 |
| LL: | 2.12 in | LQ1: | 5.06 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Bore Code: | 23 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Model Code: | 23YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.307 |
| Assembly: | YF-1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

