How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| T: | 1.438 | LQ1: | 5.06 in |
| AA: | 8.88 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.56 |
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 3.77 in | AF: | 0.19 |
| V: | 1.94 in | D: | 2.69 |
| AB: | 4.07 | AK: | 8.5 |
| BD: | 9 | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.3 |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

