How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| AG: | 4.65 | G: | 1.94 |
| BE1: | 0.5 in | AE2: | 0.56 |
| V: | 1.94 in | LQ1: | 5.06 in |
| AA: | 8.88 | AB: | 4.07 |
| P: | 1.88 in | BD: | 9 |
| AJ: | 7.25 | D: | 2.69 |
| T: | 1.438 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

