How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 2.12 in | T: | 1.438 |
| V: | 1.94 in | D: | 2.69 |
| AJ: | 7.25 | AB: | 4.07 |
| H: | 0.53 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | BD: | 9 |
| BF: | 0.53 | LQ1: | 5.06 in |
| P: | 1.88 in | G: | 1.94 |
| AE2: | 0.56 | I: | 3.77 in |
Technical Specifications
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

