How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.19 |
| AB: | 4.07 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| AA: | 8.88 | AJ: | 7.25 |
| AG: | 4.65 | P: | 1.88 in |
| BE1: | 0.5 in | LQ1: | 5.06 in |
| BD: | 9 | LL: | 2.12 in |
| AE2: | 0.56 | G: | 1.94 |
| H: | 0.53 in | I: | 3.77 in |
| D: | 2.69 | V: | 1.94 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.83 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output RPM: | 87.5 | Assembly: | YF-1 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

