Grove Gear 23YF-1-1.438-180TC-20-L1
Part #:23YF-1-1.438-180TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LQ1: | 5.06 in |
| V: | 1.94 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AG: | 4.65 | D: | 2.69 |
| AA: | 8.88 | T: | 1.438 |
| I: | 3.77 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AE2: | 0.56 |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Ratio: | 20:1 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.83 |
| Output Key: | 3/8 X 3.00 | Model Code: | 23YF |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

