Grove Gear 23YF-1-1.438-180TC-20-L2
Part #:23YF-1-1.438-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| AF: | 0.19 | V: | 1.94 in |
| AA: | 8.88 | D: | 2.69 |
| P: | 1.88 in | LQ1: | 5.06 in |
| H: | 0.53 in | AE2: | 0.56 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 4.07 | AG: | 4.65 |
| BF: | 0.53 | I: | 3.77 in |
| G: | 1.94 | T: | 1.438 |
| LL: | 2.12 in | BD: | 9 |
Technical Specifications
| Center Distance (in): | 2.375 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.83 |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 20:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

