Grove Gear 23YF-1-1.438-180TC-20-L3
Part #:23YF-1-1.438-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.07 |
| AA: | 8.88 | AJ: | 7.25 |
| BD: | 9 | T: | 1.438 |
| D: | 2.69 | AE2: | 0.56 |
| BE1: | 0.5 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BF: | 0.53 | H: | 0.53 in |
| V: | 1.94 in | I: | 3.77 in |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | LQ1: | 5.06 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Model Code: | 23YF |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

