Grove Gear 23YF-1-1.438-180TC-20-L4
Part #:23YF-1-1.438-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.56 | D: | 2.69 |
| AB: | 4.07 | AK: | 8.5 |
| I: | 3.77 in | BD: | 9 |
| P: | 1.88 in | H: | 0.53 in |
| G: | 1.94 | AF: | 0.19 |
| T: | 1.438 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BE1: | 0.5 in | LQ1: | 5.06 in |
Technical Specifications
| Model Code: | 23YF | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Bore Code: | 23 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.83 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

