How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.53 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | P: | 1.88 in |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.19 | T: | 1.438 |
| D: | 2.69 | AE2: | 0.56 |
| AB: | 4.07 | H: | 0.53 in |
| LQ1: | 5.06 in | G: | 1.94 |
| I: | 3.77 in | V: | 1.94 in |
| AK: | 8.5 | AA: | 8.88 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Output RPM: | 70 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.51 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

