How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.94 |
| AE2: | 0.56 | I: | 3.77 in |
| BD: | 9 | D: | 2.69 |
| AF: | 0.19 | LQ1: | 5.06 in |
| AB: | 4.07 | T: | 1.438 |
| H: | 0.53 in | AJ: | 7.25 |
| LL: | 2.12 in | AG: | 4.65 |
| AA: | 8.88 | P: | 1.88 in |
| BE1: | 0.5 in | V: | 1.94 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output RPM: | 70 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 2.375 | Ratio Range: | 25:1 |
| Model Code: | 23YF | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

