How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | V: | 1.94 in |
| P: | 1.88 in | G: | 1.94 |
| BF: | 0.53 | I: | 3.77 in |
| AA: | 8.88 | AG: | 4.65 |
| AE2: | 0.56 | D: | 2.69 |
| T: | 1.438 | BD: | 9 |
| AB: | 4.07 | AK: | 8.5 |
| LL: | 2.12 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AF: | 0.19 | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output RPM: | 70 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

