How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AF: | 0.19 |
| AG: | 4.65 | BD: | 9 |
| AA: | 8.88 | BF: | 0.53 |
| LL: | 2.12 in | AE2: | 0.56 |
| P: | 1.88 in | T: | 1.438 |
| AK: | 8.5 | G: | 1.94 |
| Center Distance (in): | 2.375 in | LQ1: | 5.06 in |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 3.77 in | V: | 1.94 in |
| AJ: | 7.25 | AB: | 4.07 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.125 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.51 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

