How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AA: | 8.88 |
| AK: | 8.5 | AG: | 4.65 |
| AF: | 0.19 | AB: | 4.07 |
| G: | 1.94 | I: | 3.77 in |
| BF: | 0.53 | D: | 2.69 |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | V: | 1.94 in |
| BE1: | 0.5 in | LQ1: | 5.06 in |
| P: | 1.88 in | T: | 1.438 |
Technical Specifications
| Model Code: | 23YF | Ratio: | 30:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Series Code: | OE |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

