How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 4.65 |
| LQ1: | 5.06 in | AE2: | 0.56 |
| T: | 1.438 | D: | 2.69 |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 3.77 in | AA: | 8.88 |
| AB: | 4.07 | BD: | 9 |
| P: | 1.88 in | LL: | 2.12 in |
| G: | 1.94 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.32 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Model Code: | 23YF | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

