How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 1.94 in | AF: | 0.19 |
| AB: | 4.07 | LQ1: | 5.06 in |
| AG: | 4.65 | D: | 2.69 |
| T: | 1.438 | AA: | 8.88 |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| I: | 3.77 in | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

