How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 4.65 |
| AF: | 0.19 | AE2: | 0.56 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | LL: | 2.12 in |
| D: | 2.69 | G: | 1.94 |
| BF: | 0.53 | P: | 1.88 in |
| T: | 1.438 | BE1: | 0.5 in |
| I: | 3.77 in | AK: | 8.5 |
| AB: | 4.07 | BD: | 9 |
| LQ1: | 5.06 in | AA: | 8.88 |
Technical Specifications
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.04 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Series Code: | OE | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

