How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 9 |
| AA: | 8.88 | BE1: | 0.5 in |
| AJ: | 7.25 | LQ1: | 5.06 in |
| T: | 1.438 | G: | 1.94 |
| BF: | 0.53 | LL: | 2.12 in |
| I: | 3.77 in | AG: | 4.65 |
| V: | 1.94 in | AK: | 8.5 |
| AB: | 4.07 | P: | 1.88 in |
| H: | 0.53 in | AE2: | 0.56 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
Technical Specifications
| Bore Code: | 23 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 350 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.89 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

