Grove Gear 23YF-1-1.438-180TC-5-L1
Part #:23YF-1-1.438-180TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | D: | 2.69 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 4.65 | AB: | 4.07 |
| T: | 1.438 | AK: | 8.5 |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | BE1: | 0.5 in |
| LQ1: | 5.06 in | H: | 0.53 in |
| AA: | 8.88 | V: | 1.94 in |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Service Factor: | 1 |
| Model Code: | 23YF | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.89 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Assembly: | YF-1 |
| Output RPM: | 350 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

