Grove Gear 23YF-1-1.438-180TC-5-L4
Part #:23YF-1-1.438-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| T: | 1.438 | P: | 1.88 in |
| D: | 2.69 | AF: | 0.19 |
| LL: | 2.12 in | AJ: | 7.25 |
| AA: | 8.88 | BE1: | 0.5 in |
| H: | 0.53 in | LQ1: | 5.06 in |
| AB: | 4.07 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BF: | 0.53 | V: | 1.94 in |
| I: | 3.77 in | AE2: | 0.56 |
Technical Specifications
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 5:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.89 | Output RPM: | 350 |
| Model Code: | 23YF | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

