Grove Gear 23YF-1-1.438-180TC-5-L9
Part #:23YF-1-1.438-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AF: | 0.19 |
| AJ: | 7.25 | AK: | 8.5 |
| P: | 1.88 in | AB: | 4.07 |
| BD: | 9 | G: | 1.94 |
| BE1: | 0.5 in | AG: | 4.65 |
| AE2: | 0.56 | H: | 0.53 in |
| D: | 2.69 | T: | 1.438 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BF: | 0.53 |
| LQ1: | 5.06 in | AA: | 8.88 |
Technical Specifications
| Ratio: | 5:1 | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Output RPM: | 350 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 3.89 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

