Grove Gear 23YF-1-1.438-180TC-50-L1
Part #:23YF-1-1.438-180TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | T: | 1.438 |
| LQ1: | 5.06 in | AG: | 4.65 |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 2.69 | AF: | 0.19 |
| I: | 3.77 in | V: | 1.94 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | LL: | 2.12 in |
| H: | 0.53 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.56 |
| BD: | 9 | AB: | 4.07 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Input Bore (C Face): | 1.125 | Bore Code: | 23 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

