Grove Gear 23YF-1-1.438-180TC-50-L3
Part #:23YF-1-1.438-180TC-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.77 in |
| D: | 2.69 | AE2: | 0.56 |
| AG: | 4.65 | AJ: | 7.25 |
| LQ1: | 5.06 in | H: | 0.53 in |
| AF: | 0.19 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| T: | 1.438 | AA: | 8.88 |
| BF: | 0.53 | AB: | 4.07 |
| P: | 1.88 in | BD: | 9 |
| LL: | 2.12 in | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.847 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

