Grove Gear 23YF-1-1.438-180TC-50-L4
Part #:23YF-1-1.438-180TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.438 |
| AG: | 4.65 | BD: | 9 |
| D: | 2.69 | P: | 1.88 in |
| AJ: | 7.25 | LL: | 2.12 in |
| H: | 0.53 in | AB: | 4.07 |
| AE2: | 0.56 | AK: | 8.5 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AA: | 8.88 |
| G: | 1.94 | I: | 3.77 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.847 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 23YF |
| Output RPM: | 35 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

