Grove Gear 23YF-1-1.438-180TC-50-L9
Part #:23YF-1-1.438-180TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.56 |
| V: | 1.94 in | LQ1: | 5.06 in |
| H: | 0.53 in | AF: | 0.19 |
| AB: | 4.07 | G: | 1.94 |
| BD: | 9 | P: | 1.88 in |
| T: | 1.438 | BE1: | 0.5 in |
| AA: | 8.88 | I: | 3.77 in |
| BF: | 0.53 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.847 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 23YF |
| Assembly: | YF-1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

