How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| P: | 1.88 in | T: | 1.438 |
| AJ: | 7.25 | G: | 1.94 |
| Center Distance (in): | 2.375 in | LQ1: | 5.06 in |
| V: | 1.94 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 2.69 |
| H: | 0.53 in | AG: | 4.65 |
| BD: | 9 | AA: | 8.88 |
| AK: | 8.5 | LL: | 2.12 in |
| I: | 3.77 in | AB: | 4.07 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.375 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Model Code: | 23YF |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

