How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 1.88 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AF: | 0.19 | BD: | 9 |
| G: | 1.94 | I: | 3.77 in |
| AB: | 4.07 | LL: | 2.12 in |
| AG: | 4.65 | D: | 2.69 |
| LQ1: | 5.06 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AA: | 8.88 | H: | 0.53 in |
| BF: | 0.53 | T: | 1.438 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.455 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Model Code: | 23YF | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

