How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | V: | 1.94 in |
| T: | 1.438 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| D: | 2.69 | LQ1: | 5.06 in |
| P: | 1.88 in | H: | 0.53 in |
| AK: | 8.5 | AG: | 4.65 |
| LL: | 2.12 in | AA: | 8.88 |
| BE1: | 0.5 in | AE2: | 0.56 |
| AF: | 0.19 | I: | 3.77 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.455 |
| Ratio: | 80:1 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

