How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | P: | 1.88 in |
| BE: | 0.38 in | LQ: | 4.63 in |
| AB: | 4.07 | V: | 1.94 in |
| D: | 2.69 | AK: | 4.5 |
| AE2: | 0.56 | AF: | 0.19 |
| AJ: | 5.88 | LL: | 2.12 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AG: | 4.65 |
| T: | 1.438 | BD: | 5.88 |
| I: | 3.77 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.08 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

