Grove Gear 23YF-1-1.438-56C-10-L1
Part #:23YF-1-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | T: | 1.438 |
| G: | 1.94 | I: | 3.77 in |
| D: | 2.69 | H: | 0.53 in |
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 4.5 | AA: | 8.88 |
| AG: | 4.65 | LL: | 2.12 in |
| P: | 1.88 in | BF: | 0.41 |
| AF: | 0.19 | BD: | 5.88 |
| LQ: | 4.63 in | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Model Code: | 23YF | Input HP @ 1750 RPM: | 3.08 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 175 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

