Grove Gear 23YF-1-1.438-56C-10-L9
Part #:23YF-1-1.438-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | D: | 2.69 |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | G: | 1.94 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AB: | 4.07 | AG: | 4.65 |
| V: | 1.94 in | AF: | 0.19 |
| BD: | 5.88 | AA: | 8.88 |
| T: | 1.438 | I: | 3.77 in |
| H: | 0.53 in | LQ: | 4.63 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.08 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

