How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | H: | 0.53 in |
| AJ: | 5.88 | D: | 2.69 |
| T: | 1.438 | AE2: | 0.56 |
| G: | 1.94 | LL: | 2.12 in |
| BF: | 0.41 | AB: | 4.07 |
| AA: | 8.88 | V: | 1.94 in |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 1.88 in | I: | 3.77 in |
| AK: | 4.5 | AG: | 4.65 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Model Code: | 23YF | Output RPM: | 117 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 2.3 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

