Grove Gear 23YF-1-1.438-56C-15-L1
Part #:23YF-1-1.438-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ: | 4.63 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | P: | 1.88 in |
| V: | 1.94 in | AK: | 4.5 |
| D: | 2.69 | AJ: | 5.88 |
| AA: | 8.88 | G: | 1.94 |
| BF: | 0.41 | AG: | 4.65 |
| BE: | 0.38 in | LL: | 2.12 in |
| T: | 1.438 | AF: | 0.19 |
| AE2: | 0.56 | I: | 3.77 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 117 | Model Code: | 23YF |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

